SLVSLR7 May 2026 DRV8762-Q1
PRODUCTION DATA
A 100mA output linear regulator is integrated into the device and is available for use by external circuitry. The LDO can be configured for 3.3V or 5V output. This regulator can provide the supply voltage for a low-power MCU or other circuitry supporting low current. The output of the DVDD regulator is bypassed near the DVDD pin with a 1µF ceramic capacitor. TI recommends to use an X5R or X7R capacitor rated for 16V or greater to maintain sufficient effective capacitance. The ground return from the capacitor is routed back to the adjacent GND ground pin.
The output voltage of LDO can be selected through DVDD_LVL register bit.
The power dissipated in the device by the DVDD linear regulator can be calculated as P = (VGVDD- VDVDD) x IDVDD