SLVSLR7 May 2026 DRV8762-Q1
PRODUCTION DATA
The device uses a serial peripheral interface (SPI) bus to set device configurations, operating parameters, and read out diagnostic information. The device SPI operates in secondary mode and connects to an external controller. If SPI CRC (SPI_CRC_EN = 0b) is disabled, the SPI input data (SDI) word consists of a 24 bit word, with one read/write bit, one parity bit, 6-bit address, and 16 bits of data. The SPI output data (SDO) word consists of a 24 bit word, with an 8-bit status data, and 16 bits of register data. If SPI CRC is enabled (SPI_CRC_EN = 1b), an additional 8 bit CRC (initial value 0xFF, polynomial 0x2F) is added to the end of the frame, increasing the total SPI data word length to 32 bits.
A valid frame must meet the following conditions: