The SDI data word is 24 (or 32) bits long and
consists of the following format:
- 1 parity bit, P. The parity bit uses an even
parity scheme, so the number of ones in the SPI frame must be even. If SPI_CRC_EN = 1b,
this bit is "Don't Care".
- 6 address bits, A5-A0
- 1 read or write bit, W0. W0 = 0b for
write command and W0 = 1b for read command.
- 16 data bits, D15-D0
- 8-bit CRC if SPI_CRC_EN = 1b.
The SDO data word is 24 (or 32) bits long and
consists of the following format.
- 1 fault status bit, F. This bit is identical to IC_STAT1 FAULT register bit.
- 7 "Don't Care" bits.
- 16 data bits, D15-D0. This is read data of the
addressed register. For write command, the data previously stored in the addressed
register is used.
- 8-bit CRC if SPI_CRC_EN = 1b