SLVSM93 October 2026 TMUX4051-EP
ADVANCE INFORMATION
One useful application to take advantage of the TMUX405x-EP features is multiplexing various signals into an ADC that is integrated into an MCU. Utilizing an integrated ADC in an MCU allows a system to minimize cost with a potential tradeoff of system performance when compared to an external ADC. The multiplexer allows for multiple inputs or sensors to be monitored with a single ADC pin of the device, which is critical in systems with limited I/Os.