SLVSM93 October   2026 TMUX4051-EP

ADVANCE INFORMATION  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Thermal Information: TMUX405x
    4. 5.4 Recommended Operating Conditions
    5. 5.5 Electrical Characteristics
    6. 5.6 AC Performance Characteristics
    7. 5.7 Timing Characteristics
  7. 6 Parameter Measurement Information
    1. 6.1  On-Resistance
    2. 6.2  Off-Leakage Current
    3. 6.3  On-Leakage Current
    4. 6.4  Transition Time
    5. 6.5  Break-Before-Make
    6. 6.6  tON(EN) and tOFF(EN)
    7. 6.7  Propagation Delay
    8. 6.8  Charge Injection
    9. 6.9  Off Isolation
    10. 6.10 Crosstalk
    11. 6.11 Bandwidth
  8. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Bidirectional Operation
      2. 7.3.2 Rail-to-Rail Operation
      3. 7.3.3 1.8V Logic Compatible Inputs
      4. 7.3.4 Device Functional Modes
      5. 7.3.5 Truth Tables
  9. 8 Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
    3. 8.3 Design Requirements
    4. 8.4 Detailed Design Procedure
    5. 8.5 Application Curves
    6. 8.6 Power Supply Recommendations
    7. 8.7 Layout
      1. 8.7.1 Layout Guidelines
      2. 8.7.2 Layout Example
  10. 9 Device and Documentation Support
    1. 9.1 Documentation Support
      1. 9.1.1 Related Documentation
    2. 9.2 Receiving Notification of Documentation Updates
    3. 9.3 Support Resources
    4. 9.4 Trademarks
    5. 9.5 Electrostatic Discharge Caution
    6. 9.6 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

Description

The TMUX405x-EP devices are general purpose complementary metal-oxide semiconductor (CMOS) multiplexers (MUX). The TMUX4051-EP is an 8:1, 1- channel multiplexer, the TMUX4052-EP is a 4:1, 2-channel multiplexer, and the TMUX4053-EP is a 2:1, 3-channel multiplexer. The device works with a single supply (5V to 24V), dual supplies (up to ±12V), or asymmetric supplies (such as VDD = 12V, VSS = –5V). The wide supply voltage range allows the TMUX405x-EP to be used in a broad array of applications from battery testers to appliances. The TMUX405x-EP device supports bidirectional analog signals on the source (Sx) and drain (Dx) pins ranging from VSS to VDD. All logic inputs have 1.8V logic compatible thresholds, which is compatible for both TTL and CMOS logic when operating with a valid supply voltage
Package Information
PART NUMBER PACKAGE PACKAGE SIZE(1)
TMUX4051-EP DYY (SOT-23-THIN, 16) 4.2mm × 2mm

TMUX4052-EP

DYY (SOT-23-THIN, 16) 4.2mm × 2mm

TMUX4053-EP

DYY (SOT-23-THIN, 16) 4.2mm × 2mm
For more information, see Section 11.
TMUX4051-EP TMUX4052-EP TMUX4053-EP TMUX405x-EP Block Diagram TMUX405x-EP Block Diagram