SLVSMQ2 July 2026 DLPC8545 , DLPC8555
PRODUCTION DATA
| PARAMETER | IO Type | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|---|
| VIH | High-level input threshold voltage | 9 | LVCMOS 1.8V only / 6.5mA | 1.26 | 1.8 | 1.98 | V |
| 10 | LVCMOS 1.8V only / 8mA | 1.26 | 1.8 | 1.98 | V | ||
| 11 | LVCMOS 1.8V only / 12mA | 1.26 | 1.8 | 1.98 | V | ||
| 17 | LVCMOS (1.8 or 3.3V) / 7.5mA | 1.26 | 1.8 | 1.98 | V | ||
| 16 | LVCMOS (1.8 or 3.3V) / 8mA | 1.26 | 1.8 | 1.98 | V | ||
| VIL | Low-level input threshold voltage | 9 | LVCMOS 1.8V only / 6.5mA | -0.3 | 0.58 | V | |
| 10 | LVCMOS 1.8V only / 8mA | -0.3 | 0.58 | V | |||
| 11 | LVCMOS 1.8V only / 12mA | -0.3 | 0.58 | V | |||
| 17 | LVCMOS (1.8 or 3.3V) / 7.5mA | -0.3 | 0.49 | V | |||
| 16 | LVCMOS (1.8 or 3.3V) / 8mA | -0.3 | 0.49 | V | |||
| VOH | High-level output threshold voltage | 9 | LVCMOS 1.8V only / 6.5mA | 1.35 | V | ||
| 10 | LVCMOS 1.8V only / 8mA | 1.35 | V | ||||
| 11 | LVCMOS 1.8V only / 12mA | 1.35 | V | ||||
| 12 | LVCMOS 1.8V only / 24mA | 1.35 | V | ||||
| 17 | LVCMOS (1.8 or 3.3V) / 7.5mA | 1.35 | V | ||||
| 16 | LVCMOS (1.8 or 3.3V) / 8mA | 1.35 | V | ||||
| VOL | Low-level output threshold voltage | 9 | LVCMOS 1.8V only / 6.5mA | 0.45 | V | ||
| 10 | LVCMOS 1.8V only / 8mA | 0.45 | V | ||||
| 11 | LVCMOS 1.8V only / 12mA | 0.45 | V | ||||
| 12 | LVCMOS 1.8V only / 24mA | 0.45 | V | ||||
| 17 | LVCMOS (1.8 or 3.3V) / 7.5mA | 0.45 | V | ||||
| 16 | LVCMOS (1.8 or 3.3V) / 8mA | 0.45 | V | ||||
| 18 | I2C Cell 1.8V/3.3V - 3mA at 3.3V | 0.4 | V | ||||
| IIH | High-level input current | 9 | LVCMOS 1.8V only / 6.5mA | 10 | µA | ||
| 10 | LVCMOS 1.8V only / 8mA | 10 | µA | ||||
| 11 | LVCMOS 1.8V only / 12mA | 10 | µA | ||||
| 17 | LVCMOS (1.8 or 3.3V) / 7.5mA | 10 | µA | ||||
| 16 | LVCMOS (1.8 or 3.3V) / 8mA | 10 | µA | ||||
| 18 | I2C Cell 1.8V/3.3V - 3mA at 3.3V | 10 | µA | ||||
| IIL | Low-level input current | 9 | LVCMOS 1.8V only / 6.5mA | -10 | µA | ||
| 10 | LVCMOS 1.8V only / 8mA | -10 | µA | ||||
| 11 | LVCMOS 1.8V only / 12mA | -10 | µA | ||||
| 17 | LVCMOS (1.8 or 3.3V) / 7.5mA | -10 | µA | ||||
| 16 | LVCMOS (1.8 or 3.3V) / 8mA | -10 | µA | ||||
| 18 | I2C Cell 1.8V/3.3V - 3mA at 3.3V | -10 | µA | ||||
| IOH | High-level output current | 9 | LVCMOS 1.8V only / 6.5mA | 6.5 | mA | ||
| 10 | LVCMOS 1.8V only / 8mA | 8 | mA | ||||
| 11 | LVCMOS 1.8V only / 12mA | 12 | mA | ||||
| 17 | LVCMOS (1.8 or 3.3V) / 7.5mA | 6 | mA | ||||
| 16 | LVCMOS (1.8 or 3.3V) / 8mA | 8 | mA | ||||
| 18 | I2C Cell 1.8V/3.3V - 3mA at 3.3V | 3 | mA | ||||
| IOL | Low-level output current | 9 | LVCMOS 1.8V only / 6.5mA | 6.5 | mA | ||
| 10 | LVCMOS 1.8V only / 8mA | 8 | mA | ||||
| 11 | LVCMOS 1.8V only / 12mA | 12 | mA | ||||
| 17 | LVCMOS (1.8 or 3.3V) / 7.5mA | 6 | mA | ||||
| 16 | LVCMOS (1.8 or 3.3V) / 8mA | 8 | mA | ||||
| 18 | I2C Cell 1.8V/3.3V - 3mA at 3.3V | 3 | mA | ||||