SLVSMQ2 July 2026 DLPC8545 , DLPC8555
PRODUCTION DATA
Each controller will drive one half of the DMD (left or right half) and so, video input to each controller needs to be restricted to the appropriate half the number of columns/pixels. In addition to half the vertical resolution, each controller would also require 16 pixels/columns from the other size to mitigate any artifacts from occuring across the central seam on the DMD. This is shown in the figure below
| INTERFACE | Bits/Pixel Accepted (Max) | Bits/Pixel Processed (Max) | Source Resolution: 2D | Source Resolution: 3D (per Eye) (2) | |
|---|---|---|---|---|---|
| Min | Max (1) | Max | |||
| V-by-One | 12 | 10 | 976x 1080(3) | 1936 × 2160 | 976 × 1080 (FS) |