SLVUBX2A August 2020 – March 2021 TPS62912 , TPS62913
This section provides the EVM board layout and illustrations in Figure 4-1 through Figure 4-6. The Gerbers are available on the EVM product page. Revision B of the PCB just added a pin 1 indicator for the inductor, in the silkscreen, to ensure that the inductor is assembled with the lowest-noise polarity.