SLVUBX5B August 2023 – February 2024 TPS25762-Q1 , TPS25772-Q1
The following software packages are required to use the GUI configuration tool:
The GUI software is available in the Gallery at dev.ti.com. Run the software from a web browser using Google Chrome® browser, Firefox®, or Microsoft® Edge. The TI Cloud Agent must be installed as a browser extension to enable USB port connection to the EVM. When the application is launched, instructions appear for installing the TI Cloud Agent.
The GUI software can also be run natively on the PC. If this is desired, the GUI application and GUI Composer Runtime package is installed. To install, click on the downwards-facing arrow inside the application dashboard listed in the Gallery to access the links for download. After selecting the correct operating system, open the installer and follow the prompts to install the programs.