SLVUBX5B August 2023 – February 2024 TPS25762-Q1 , TPS25772-Q1
GPIO parameters are configurable in this page. Fixed values for each GPIO are shown for user information purposes. If GPIO is a fixed value, the pin configuration is not re-configurable. For example, in TPS25772-Q1, GPIO 0 and GPIO 1 are fixed as PB_CC1 and PB_CC2 for Port B USB Type-C PD communication purposes.