SLVUBX5B August 2023 – February 2024 TPS25762-Q1 , TPS25772-Q1
I2C parameters are configurable in this page. Fixed parameters are also shown for user information purposes.
TVSP CONFIG preference is determined by I2C target address setting. The target system hardware must have a matching TVSP configuration, otherwise it is possible the device does not function.