SLVUC46E March   2021  – November 2024

PRODUCTION DATA  

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
    1. 1.1 Overview
      1. 1.1.1 Purpose and Scope
      2. 1.1.2 Supported EVMs
  5. 2Evaluation Hardware Overview
    1. 2.1 Connections Overview
    2. 2.2 Connection Details
      1. 2.2.1 Common Connectors and Headers Across all EVM Variants
      2. 2.2.2 MCU Reset and User Button
      3. 2.2.3 Communication Interfaces
      4. 2.2.4 Supply Input
      5. 2.2.5 Current Limit Header (RIPROPI)
      6. 2.2.6 Device Signal and Control Header
      7. 2.2.7 Device Signal Test Points
    3. 2.3 LED Indicators
    4. 2.4 Headers and Connectors (Hardware Device Variant)
    5. 2.5 Headers and Connectors (SPI variant)
  6. 3EVM GUI Control Application
    1. 3.1 MSP430 FET Drivers
    2. 3.2 Cloud-based GUI
    3. 3.3 Local Installation
  7. 4EVM GUI Operation
    1. 4.1 Hardware Setup
    2. 4.2 Launching the DRV824x_DRV814x_DRV8x63-Q1EVM GUI Application
    3. 4.3 Using the DRV824x_DRV814x_DRV8x63-Q1EVM GUI Application
      1. 4.3.1 Register Map Page (SPI Device Variant)
      2. 4.3.2 Driver Control Page (SPI Device Variant)
      3. 4.3.3 Driver Control Page (HW Device Variant)
      4. 4.3.4 Updating Firmware
  8. 5Revision History

Current Limit Header (RIPROPI)

The DRV824x, DRV826x, DRV814x, and DRV826x family of devices integrate a current sense output using current mirrors on the low-side power MOSFETs on the IPROPI device pin. The IPROPI pin sources a small current proportional to the current in the high-side MOSFETs (current sourced out of the IPROPI pin). The IPROPI current can be converted to a proportional voltage using an external resistor ( RIPROPI). The integrated current sensing allows the DRV824x and DRV814x devices to limit the output current with a fixed off-time PWM chopping scheme and provides load information to an external controller to detect changes in load or stall conditions. The integrated current sensing outperforms traditional external shunt resistor sensing by providing current information even during the off-time slow decay recirculating period. Additionally, BOM cost and PCB area are reduced by eliminating a large external power shunt resistor. The off-time PWM current regulation level can be configured during motor operation through the ITRIP function to limit the load current according to the system's demands.

Selecting the RIPROPI value must be done in conjunction with the ITRIP level (configured through SPI or external jumper selection depending on SPI or hardware device variant) and is governed by the following relationship:

Equation 1. ITRIP (AMPS) = VITRIP_LVL/RIPROPI * AIPROPI

Example: (Typical values from DRV8245-Q1 data sheet; AIPROPI vary by part number):


DRV8243S-Q1EVM, DRV8243H-Q1EVM, DRV8244S-Q1EVM, DRV8244H-Q1EVM, DRV8245S-Q1EVM

Refer to the Electrical Characteristics CURRENT SENSE AND REGULATION table in the device data sheet for RIPROPI values matching the output capability of the device installed on your EVM.

Figure 2-5 shows the header with user-selectable RIPROPI values.

DRV8243S-Q1EVM, DRV8243H-Q1EVM, DRV8244S-Q1EVM, DRV8244H-Q1EVM, DRV8245S-Q1EVM RIPROPI HeaderFigure 2-5 RIPROPI Header