SLVUC46E March 2021 – November 2024
PRODUCTION DATA

Hot surfaces on the EVM include the DRV824x-Q1, DRV826x-Q1, DRV816x-Q1 or DRV814x-Q1 device (U1) and the area surrounding.
When operating the EVM at the maximum device specifications and a high ambient temperature, external cooling fans can be required to minimize potential fire hazard, personal injury, or both.