SLVUC46E March 2021 – November 2024
PRODUCTION DATA
Your EVM includes the ability to update the MCU firmware controlling the DRV824x-Q1, DRV826x-Q1, DRV814x-Q1, or DRV816x-Q1 device without any additional hardware. There is a pop-up every time the GUI Driver Control page is selected after an EVM connection is made and if a new update becomes available, then the update can be seen in Figure 4-4.
Figure 4-9 EVM Firmware Update Pop-upThe user can update the EVM to the latest firmware by simply going to File -> Program Device from either the EVM Home Page or the Driver Control page as shown in Figure 4-10.