SLVUCD4A November   2022  – July 2026 DRA821U , DRA821U-Q1 , TPS6594-Q1

 

  1.   1
  2.   Description
  3.   Resources
  4.   Features
  5.   Applications
  6. 1 System Description
  7. 2 Highlighted Products
    1. 2.1 Device Versions
  8. 3 Processor Connections
    1. 3.1 Power Mapping
    2. 3.2 Control Mapping
  9. 4 Supporting Functional Safety Systems
    1. 4.1 Achieving ASIL-B System Requirements
    2. 4.2 Achieving up to ASIL-D System Requirements
  10. 5 Static NVM Settings
    1. 5.1  Application-Based Configuration Settings
    2. 5.2  Device Identification Settings
    3. 5.3  BUCK Settings
    4. 5.4  LDO Settings
    5. 5.5  VCCA Settings
    6. 5.6  GPIO Settings
    7. 5.7  Finite State Machine (FSM) Settings
    8. 5.8  Interrupt Settings
    9. 5.9  POWERGOOD Settings
    10. 5.10 Miscellaneous Settings
    11. 5.11 Interface Settings
    12. 5.12 Watchdog Settings
  11. 6 Pre-Configurable Finite State Machine (PFSM) Settings
    1. 6.1 Configured States
    2. 6.2 PFSM Triggers
    3. 6.3 Power Sequences
      1. 6.3.1 TO_SAFE_SEVERE and TO_SAFE
      2. 6.3.2 TO_SAFE_ORDERLY and TO_STANDBY
      3. 6.3.3 ACTIVE_TO_WARM
      4. 6.3.4 TO_ACTIVE
      5. 6.3.5 TO_RETENTION
  12. 7 Application Examples
    1. 7.1 Moving Between States: ACTIVE and RETENTION
      1. 7.1.1 ACTIVE
      2. 7.1.2 RETENTION
    2. 7.2 Entering and Exiting Standby
    3. 7.3 Entering and Existing LP_STANDBY
    4. 7.4 GPIO8 and Watchdog
  13. 8 References
  14. 9 Support Resources
  15. 10Trademarks
  16. 11Revision History

LDO Settings

These settings detail the voltages, configurations, and monitoring of the LDO rails stored in the NVM. All these settings can be changed though I2C after startup. Some settings, typically the enable bits, are also changed by the PFSM, as described in Section 6.3.

After the Section 6.3.4 sequence has completed, the LDOx_EN and LDOx_VMON_EN bits are set and the LDOx_RV_SEL bit is cleared for all LDOs. The other bits remain unchanged, but are still accessible via I2C.

Table 5-4 LDO NVM Settings
Register NameField NameTPS65941515-Q1
ValueDescription
LDO1_CTRLLDO1_EN0x0Disabled; LDO1 regulator.
LDO1_SLOW_RAMP0x0

25mV/us max ramp up slew rate for LDO output from 0.3V to 90% of LDO1_VSET

LDO1_PLDN0x1125 Ohm
LDO1_VMON_EN0x0Disable OV and UV comparators.
LDO1_RV_SEL0x1Enabled
LDO2_CTRLLDO2_EN0x0Disabled; LDO2 regulator.
LDO2_SLOW_RAMP0x025mV/us max ramp up slew rate for LDO output from 0.3V to 90% of LDO2_VSET
LDO2_PLDN0x1125 Ohm
LDO2_VMON_EN0x0Disabled; OV and UV comparators.
LDO2_RV_SEL0x1Enabled
LDO3_CTRLLDO3_EN0x0Disabled; LDO3 regulator.
LDO3_SLOW_RAMP0x025mV/us max ramp up slew rate for LDO output from 0.3V to 90% of LDO3_VSET
LDO3_PLDN0x1125 Ohm
LDO3_VMON_EN0x0Disabled; OV and UV comparators.
LDO3_RV_SEL0x1Enabled
LDO4_CTRLLDO4_EN0x0Disabled; LDO4 regulator.
LDO4_SLOW_RAMP0x025mV/us max ramp up slew rate for LDO output from 0.3V to 90% of LDO4_VSET
LDO4_PLDN0x1125 Ohm
LDO4_VMON_EN0x0Disabled; OV and UV comparators.
LDO4_RV_SEL0x1Enabled
LDO1_VOUTLDO1_VSET0x1c1.80 V
LDO1_BYPASS0x0Linear regulator mode.
LDO2_VOUTLDO2_VSET0x90.85 V
LDO2_BYPASS0x0Linear regulator mode.
LDO3_VOUTLDO3_VSET0x80.80 V
LDO3_BYPASS0x0Linear regulator mode.
LDO4_VOUTLDO4_VSET0x381.800 V
LDO1_PG_WINDOWLDO1_OV_THR0x3+5% / +50 mV
LDO1_UV_THR0x3-5% / -50 mV
LDO2_PG_WINDOWLDO2_OV_THR0x3+5% / +50 mV
LDO2_UV_THR0x3-5% / -50 mV
LDO3_PG_WINDOWLDO3_OV_THR0x3+5% / +50 mV
LDO3_UV_THR0x3-5% / -50 mV
LDO4_PG_WINDOWLDO4_OV_THR0x3+5% / +50 mV
LDO4_UV_THR0x3-5% / -50 mV