SLVUCD4A November   2022  – July 2026 DRA821U , DRA821U-Q1 , TPS6594-Q1

 

  1.   1
  2.   Description
  3.   Resources
  4.   Features
  5.   Applications
  6. 1 System Description
  7. 2 Highlighted Products
    1. 2.1 Device Versions
  8. 3 Processor Connections
    1. 3.1 Power Mapping
    2. 3.2 Control Mapping
  9. 4 Supporting Functional Safety Systems
    1. 4.1 Achieving ASIL-B System Requirements
    2. 4.2 Achieving up to ASIL-D System Requirements
  10. 5 Static NVM Settings
    1. 5.1  Application-Based Configuration Settings
    2. 5.2  Device Identification Settings
    3. 5.3  BUCK Settings
    4. 5.4  LDO Settings
    5. 5.5  VCCA Settings
    6. 5.6  GPIO Settings
    7. 5.7  Finite State Machine (FSM) Settings
    8. 5.8  Interrupt Settings
    9. 5.9  POWERGOOD Settings
    10. 5.10 Miscellaneous Settings
    11. 5.11 Interface Settings
    12. 5.12 Watchdog Settings
  11. 6 Pre-Configurable Finite State Machine (PFSM) Settings
    1. 6.1 Configured States
    2. 6.2 PFSM Triggers
    3. 6.3 Power Sequences
      1. 6.3.1 TO_SAFE_SEVERE and TO_SAFE
      2. 6.3.2 TO_SAFE_ORDERLY and TO_STANDBY
      3. 6.3.3 ACTIVE_TO_WARM
      4. 6.3.4 TO_ACTIVE
      5. 6.3.5 TO_RETENTION
  12. 7 Application Examples
    1. 7.1 Moving Between States: ACTIVE and RETENTION
      1. 7.1.1 ACTIVE
      2. 7.1.2 RETENTION
    2. 7.2 Entering and Exiting Standby
    3. 7.3 Entering and Existing LP_STANDBY
    4. 7.4 GPIO8 and Watchdog
  13. 8 References
  14. 9 Support Resources
  15. 10Trademarks
  16. 11Revision History

BUCK Settings

These settings describe the voltages, configurations, and monitoring of the BUCK rails stored in the NVM. All these settings can be changed though I2C after startup. Some settings, typically the enable bits, are also changed by the PFSM, as described in Section 6.3.

After the Section 6.3.4 sequence has completed, the BUCKx_EN and BUCKx_VMON_EN bits are set for BUCK1, BUCK3, and BUCK5. The BUCKx_RV_SEL bit is cleared for all BUCKs. The other bits remain unchanged, but are still accessible via I2C.

Table 5-3 BUCK NVM Settings
Register NameField NameTPS65941515-Q1
ValueDescription
BUCK1_CTRLBUCK1_EN0x0Disabled; BUCK1 regulator
BUCK1_FPWM0x0PFM and PWM operation (AUTO mode).
BUCK1_FPWM_MP0x0Automatic phase adding and shedding.
BUCK1_VMON_EN0x0Disabled; OV, UV, SC and ILIM comparators.
BUCK1_VSEL0x0BUCK1_VOUT_1
BUCK1_PLDN0x1Enabled; Pull-down resistor
BUCK1_RV_SEL0x1Enabled
BUCK1_CONFBUCK1_SLEW_RATE0x35.0 mV/μs
BUCK1_ILIM0x55.5 A
BUCK2_CTRLBUCK2_EN0x0Disabled; BUCK2 regulator
BUCK2_FPWM0x0PFM and PWM operation (AUTO mode).
BUCK2_VMON_EN0x0

Disabled; OV, UV, SC and ILIM comparators.

BUCK2_VSEL0x0BUCK2_VOUT_1
BUCK2_PLDN0x1Enabled; Pull-down resistor
BUCK2_RV_SEL0x1Enabled
BUCK2_CONFBUCK2_SLEW_RATE0x35.0 mV/μs
BUCK2_ILIM0x55.5 A
BUCK3_CTRLBUCK3_EN0x0Disabled; BUCK3 regulator
BUCK3_FPWM0x0PFM and PWM operation (AUTO mode).
BUCK3_FPWM_MP0x0Automatic phase adding and shedding.
BUCK3_VMON_EN0x0Disabled; OV, UV, SC and ILIM comparators.
BUCK3_VSEL0x0BUCK3_VOUT_1
BUCK3_PLDN0x1Enabled; Pull-down resistor
BUCK3_RV_SEL0x1Enabled
BUCK3_CONFBUCK3_SLEW_RATE0x35.0 mV/μs
BUCK3_ILIM0x55.5 A
BUCK4_CTRLBUCK4_EN0x0Disabled; BUCK4 regulator
BUCK4_FPWM0x0PFM and PWM operation (AUTO mode).
BUCK4_VMON_EN0x0Disabled; OV, UV, SC and ILIM comparators.
BUCK4_VSEL0x0BUCK4_VOUT_1
BUCK4_PLDN0x1Enabled; Pull-down resistor
BUCK4_RV_SEL0x1Enabled
BUCK4_CONFBUCK4_SLEW_RATE0x35.0 mV/μs
BUCK4_ILIM0x55.5 A
BUCK5_CTRLBUCK5_EN0x0Disabled; BUCK5 regulator
BUCK5_FPWM0x0PFM and PWM operation (AUTO mode).
BUCK5_VMON_EN0x0Disabled; OV, UV, SC and ILIM comparators.
BUCK5_VSEL0x0BUCK5_VOUT_1
BUCK5_PLDN0x1Enable Pull-down resistor
BUCK5_RV_SEL0x1Enabled
BUCK5_CONFBUCK5_SLEW_RATE0x35.0 mV/μs
BUCK5_ILIM0x33.5 A
BUCK1_VOUT_1BUCK1_VSET10x370.800 V
BUCK1_VOUT_2BUCK1_VSET20x370.800 V
BUCK2_VOUT_1BUCK2_VSET10x370.800 V
BUCK2_VOUT_2BUCK2_VSET20x370.800 V
BUCK3_VOUT_1BUCK3_VSET10x370.800 V
BUCK3_VOUT_2BUCK3_VSET20x370.800 V
BUCK4_VOUT_1BUCK4_VSET10x370.800 V
BUCK4_VOUT_2BUCK4_VSET20x370.800 V
BUCK5_VOUT_1BUCK5_VSET10x731.10 V
BUCK5_VOUT_2BUCK5_VSET20x731.10 V
BUCK1_PG_WINDOWBUCK1_OV_THR0x3+5% / +50 mV
BUCK1_UV_THR0x3-5% / -50 mV
BUCK2_PG_WINDOWBUCK2_OV_THR0x3+5% / +50 mV
BUCK2_UV_THR0x3-5% / -50 mV
BUCK3_PG_WINDOWBUCK3_OV_THR0x3+5% / +50 mV
BUCK3_UV_THR0x3-5% / -50 mV
BUCK4_PG_WINDOWBUCK4_OV_THR0x3+5% / +50 mV
BUCK4_UV_THR0x3-5% / -50 mV
BUCK5_PG_WINDOWBUCK5_OV_THR0x3+5% / +50 mV
BUCK5_UV_THR0x3-5% / -50 mV