SLVUCD4A November   2022  – July 2026 DRA821U , DRA821U-Q1 , TPS6594-Q1

 

  1.   1
  2.   Description
  3.   Resources
  4.   Features
  5.   Applications
  6. 1 System Description
  7. 2 Highlighted Products
    1. 2.1 Device Versions
  8. 3 Processor Connections
    1. 3.1 Power Mapping
    2. 3.2 Control Mapping
  9. 4 Supporting Functional Safety Systems
    1. 4.1 Achieving ASIL-B System Requirements
    2. 4.2 Achieving up to ASIL-D System Requirements
  10. 5 Static NVM Settings
    1. 5.1  Application-Based Configuration Settings
    2. 5.2  Device Identification Settings
    3. 5.3  BUCK Settings
    4. 5.4  LDO Settings
    5. 5.5  VCCA Settings
    6. 5.6  GPIO Settings
    7. 5.7  Finite State Machine (FSM) Settings
    8. 5.8  Interrupt Settings
    9. 5.9  POWERGOOD Settings
    10. 5.10 Miscellaneous Settings
    11. 5.11 Interface Settings
    12. 5.12 Watchdog Settings
  11. 6 Pre-Configurable Finite State Machine (PFSM) Settings
    1. 6.1 Configured States
    2. 6.2 PFSM Triggers
    3. 6.3 Power Sequences
      1. 6.3.1 TO_SAFE_SEVERE and TO_SAFE
      2. 6.3.2 TO_SAFE_ORDERLY and TO_STANDBY
      3. 6.3.3 ACTIVE_TO_WARM
      4. 6.3.4 TO_ACTIVE
      5. 6.3.5 TO_RETENTION
  12. 7 Application Examples
    1. 7.1 Moving Between States: ACTIVE and RETENTION
      1. 7.1.1 ACTIVE
      2. 7.1.2 RETENTION
    2. 7.2 Entering and Exiting Standby
    3. 7.3 Entering and Existing LP_STANDBY
    4. 7.4 GPIO8 and Watchdog
  13. 8 References
  14. 9 Support Resources
  15. 10Trademarks
  16. 11Revision History

Supporting Functional Safety Systems

By using the TPS65941515-Q1 solution to power the DRA821 processor, the system can leverage the following PMIC functional safety features:

  • Input Supply Monitoring
  • Output Voltage and Current Monitoring
  • Question and Answer Watchdog
  • Fault Reporting Interrupts
  • Enable Drive Pin that provides an independent path to disable system actuators
  • Error Pin Monitoring
  • Internal Diagnostics including voltage monitoring, temperature monitoring, and Built-In Self-Test

Refer to the Safety Manual of the TPS6594-Q1 device for full descriptions and analysis of the PMIC functional safety features. These functional safety features can assist in achieving up to ASIL-D rating for a system. Additionally, these features help in achieving the functional safety assumptions utilized by the processor to achieve up to ASIL-D rating. See the DRA821 Safety Manual for Jacinto™ 7 Processors for a complete list of functional safety system assumptions.