SLVUCK4A march   2023  – july 2023

 

  1.   1
  2.   TPS25948EVM: Evaluation Module for TPS25948 eFuse
  3.   Trademarks
  4. 1Introduction
    1. 1.1 EVM Features
    2. 1.2 EVM Applications
  5. 2Description
  6. 3Schematic
  7. 4General Configurations
    1. 4.1 Physical Access
    2. 4.2 Test Equipment and Setup
      1. 4.2.1 Power Supplies
      2. 4.2.2 Meters
      3. 4.2.3 Oscilloscope
      4. 4.2.4 Loads
  8. 5Test Setup and Procedures
    1. 5.1 Hot-Plug Test
    2. 5.2 Overcurrent Test
    3. 5.3 Output Hot-Short Test
    4. 5.4 Wakeup into Short Test
    5. 5.5 Overvoltage Test
    6. 5.6 Priority Power Mux Test
  9. 6EVAL Board Assembly Drawings and Layout Guidelines
    1. 6.1 PCB Drawings
  10. 7Bill Of Materials (BOM)
  11. 8Revision History

Wakeup into Short Test

Use the following instructions to perform the wakeup into short test:

  1. Set the input supply voltage VIN to 12 V and current limit of 9 A. Turn OFF the power supply.
  2. Short the output of the device, VOUT1 to GND with a short cable.
  3. Turn ON the power supply.

Figure 5-5 shows test waveform of wakeup into output short on the TPS25948EVM eFuse evaluation board.

GUID-20230213-SS0I-NVB7-QVQS-Z5LRMWCFFPD6-low.svg Figure 5-5 Test Waveform of Wakeup Into Output Short for the TPS25948 Device at Vin = 12 V, Cout = Open, RILM = 536 Ω