SLVUCK4A march   2023  – july 2023

 

  1.   1
  2.   TPS25948EVM: Evaluation Module for TPS25948 eFuse
  3.   Trademarks
  4. 1Introduction
    1. 1.1 EVM Features
    2. 1.2 EVM Applications
  5. 2Description
  6. 3Schematic
  7. 4General Configurations
    1. 4.1 Physical Access
    2. 4.2 Test Equipment and Setup
      1. 4.2.1 Power Supplies
      2. 4.2.2 Meters
      3. 4.2.3 Oscilloscope
      4. 4.2.4 Loads
  8. 5Test Setup and Procedures
    1. 5.1 Hot-Plug Test
    2. 5.2 Overcurrent Test
    3. 5.3 Output Hot-Short Test
    4. 5.4 Wakeup into Short Test
    5. 5.5 Overvoltage Test
    6. 5.6 Priority Power Mux Test
  9. 6EVAL Board Assembly Drawings and Layout Guidelines
    1. 6.1 PCB Drawings
  10. 7Bill Of Materials (BOM)
  11. 8Revision History

Output Hot-Short Test

Use the following instructions to perform the output Hot-Short test:

  1. Set the input supply voltage VIN to 12 V and current limit of 9 A. Turn ON the power supply.
  2. Short the output of the device, VOUT1 to GND with a short cable.
  3. Observe the waveforms using an oscilloscope.

Figure 5-4 shows test waveform of output Hot-short on the TPS25948EVM eFuse evaluation board.

GUID-20230213-SS0I-TZ6S-7FBL-MDSP46X57PWH-low.svg Figure 5-4 Output Hot-Short Response of the TPS25948 Device at Vin = 12 V, Cout = Open, RILM = 536 Ω