SLVUCS0 july 2023
The TPS552872EVM-029 is designed to demonstrate the features and functionality of the TPS552872 device, which is a high-performance, high-efficiency synchronous buck-boost converter. The TPS552872 also verifies safe operating with optional output current limit and hiccup-mode protection in sustained overload conditions. All these bring flexibility and design optimization for BOM optimization and overall performance, as well as cost.
This user's guide describes the characteristics and operation of the evaluation module TPS552872EVM-029. This document provides instructions on how to use the evaluation module. Throughout this document, the terms of evaluation board, evaluation module, and EVM are synonymous with the TPS552872EVM-029. This document also includes a schematic, reference printed circuit board (PCB) layout, and a complete bill of materials (BOM).