SLVUCS0 july 2023
Table 2-2 provides a summary of the TPS552872 EVM performance specifications. All specifications are given for an ambient temperature of 25°C.
| Parameter | Test Condition | Value | Unit |
|---|---|---|---|
| Input Voltage | N/A | 3 - 36 | V |
| Output Voltage | N/A | 12 | V |
| Maximum output current | VIN ≥ 6 V | 1.5 | A |
| VIN ≥ 9 V | 2 | ||
| VIN ≥ 12 V | 2.5 | ||
| Default switching frequency | N/A | 2.0 | MHz |