SLVUCS0
july 2023
1
Description
Get Started
Features
Applications
6
1
Evaluation Module Overview
1.1
Introduction
1.2
Kit Contents
1.3
Specification
1.4
Device Information
2
Hardware
2.1
Modification
2.2
Connector and Test Point Descriptions
2.3
Jumper Configuration
2.3.1
JP1 (ENABLE)
2.3.2
JP5 (SYNC)
2.3.3
JP6 (MODE)
2.3.4
JP7 (EXTVCC)
2.4
Test Procedure
3
Hardware Design Files
3.1
Schematic
3.2
PCB Layouts
3.3
Bill of Materials
4
Additional Information
Trademarks
Get Started
Order the EVM at
ti.com
.
Read the user's guide carefully.
Prepare the bench setup per instructions. Take precautions to prevent damage by ESD when handling the EVM.
Power up the EVM by following the recommended steps.
Run tests and measurements. Take cautions of high voltage and hot temperature produced by the EVM during test.