SLVUCT8A December   2023  – March 2025

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 Hardware Setup
      1. 2.1.1 Connector Descriptions
      2. 2.1.2 Setup
  9. 3Implementation Results
    1. 3.1 Performance Specification
    2. 3.2 TPS6287B25EVM-024 Test Results
    3. 3.3 Modifications
      1. 3.3.1 Input and Output Capacitors
      2. 3.3.2 Output Voltage Setting
      3. 3.3.3 Control Loop Compensation
      4. 3.3.4 I2C Interface
  10. 4Hardware Design Files
    1. 4.1 Schematic
    2. 4.2 PCB Layout
    3. 4.3 Bill of Materials
  11. 5Additional Information
    1. 5.1 Trademarks
  12. 6Revision History

Bill of Materials

The following table lists the bill of materials for the TPS6287B25EVM-024.

Table 4-1 TPS6287B25EVM-024 Bill of Materials
QtyRef DesValueDescriptionSizePart NumberMFR
6C1, C2, C12, C13, C40, C410.47µFCeramic Capacitor, 10V, X7S0402GCM155C71A474KE36DMuRata
2C3, C44.7µFCeramic Capacitor, 10V, X5R0603LMK107BJ475MAHTTaiyo Yuden
6C5, C6, C7, C8, C9, C1010µFCeramic Capacitor, 10V, X7R0805GCM21BR71A106KE22LMuRata
7C14, C15, C18, C19, C23, C24, C3047µFCeramic Capacitor, 4.0V, X7T1206CGA5L1X7T0G476M160ACTDK
1C36100µFCeramic Capacitor, 6.3V, X5R1210GRT32ER60J107ME13LMuRata
1C11150µFTantalum Capacitor, 16V7.3 × 4.3mmT495D157K016ATE125Kemet
1C461800pFCeramic Capacitor, 50V, C0G/NP00603GRM1885C1H182JA01DMuRata
1C4710pFCeramic Capacitor, 50V, COG/NPO0603CGA3E2C0G1H100D080AATDK
1C490.01 uF

Ceramic Capacitor, 25V, X7R

0402any
1L1105nHShielded Power Inductor7 × 5 × 7mm744302010Wurth Electronik
1R12.1kΩResistor 1%, 0.1 W0603any
1R30ΩResistor 1%, 0.1 W0603any
1R9100kΩResistor 1%, 0.1 W0402any
2R7, R120ΩResistor 1%, 0.1 W0402any
1R547kΩResistor 1%, 0.1 W0603any
2R10, R112kΩResistor 1%, 0.1 W0402any
1U12.7V to 6V Input, 25A, Fast Transient Synchronous Step-Down Converter with I2C Interface, Remote Sense, Droop Compensation and Stackability4.05 × 3.05mmTPS6287B25LA0WRZVRTexas Instruments