SLVUCT8A December 2023 – March 2025 TPS6287B10 , TPS6287B15 , TPS6287B20 , TPS6287B25
The TPS6287B25EVM-024 facilitates the use of TPS6287Bx device family. Thus, the individual specifications varies with end user selected DUT. Please refer to TPS6287Bxx 2.7V to 6V Input, 10A,15A, 20A, 25A, and 30A Fast Transient, Synchronous Step-Down Converter With I2C Interface data sheet for more information on device specifications.