SLVUCT8A
December 2023 – March 2025
TPS6287B10
,
TPS6287B15
,
TPS6287B20
,
TPS6287B25
1
Description
Get Started
Features
Applications
6
1
Evaluation Module Overview
1.1
Introduction
1.2
Kit Contents
1.3
Specification
1.4
Device Information
2
Hardware
2.1
Hardware Setup
2.1.1
Connector Descriptions
2.1.2
Setup
3
Implementation Results
3.1
Performance Specification
3.2
TPS6287B25EVM-024 Test Results
3.3
Modifications
3.3.1
Input and Output Capacitors
3.3.2
Output Voltage Setting
3.3.3
Control Loop Compensation
3.3.4
I2C Interface
4
Hardware Design Files
4.1
Schematic
4.2
PCB Layout
4.3
Bill of Materials
5
Additional Information
5.1
Trademarks
6
Revision History
Features
Input voltage range: 2.7V to 6V
Three selectable output voltage ranges from 0.4V to 1.675V
Output voltage accuracy: ±0.8%
Adjustable soft start by resistor or I
2
C
External compensation
Selectable start-up output voltage through the VSET1 and VSET2
Differential remote sense
Output discharge
I
2
C-compatible interface with up to 3.4MHz