SLVUCT8A December   2023  – March 2025 TPS6287B10 , TPS6287B15 , TPS6287B20 , TPS6287B25

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 Hardware Setup
      1. 2.1.1 Connector Descriptions
      2. 2.1.2 Setup
  9. 3Implementation Results
    1. 3.1 Performance Specification
    2. 3.2 TPS6287B25EVM-024 Test Results
    3. 3.3 Modifications
      1. 3.3.1 Input and Output Capacitors
      2. 3.3.2 Output Voltage Setting
      3. 3.3.3 Control Loop Compensation
      4. 3.3.4 I2C Interface
  10. 4Hardware Design Files
    1. 4.1 Schematic
    2. 4.2 PCB Layout
    3. 4.3 Bill of Materials
  11. 5Additional Information
    1. 5.1 Trademarks
  12. 6Revision History

Revision History

Changes from Revision A (December 2023) to Revision A (March 2025)

  • Updated the hardare image of TPS6287B25EVM-024.Go
  • Updated connector descriptions according to the TPS6287B25EVM-024 schematicGo
  • Changed the following connector names: J1-1 to J1, J1-2 to J2, J8-1 to J3, J8-2 to J4, J3 to JP1, and J4 to JP2Go
  • Changed output voltage setpoint from 0.4V to 0.75VGo
  • Updated the schematic of TPS6287B25EVM-024 according to the updated BOMGo
  • Changed resistor R1 from 2.0kOhm to 2.1kOhm, changed R3 from 47kOhm to 0Ohm, and changed R4 from 0Ohm to 6.2kOhmGo
  • Changed the capacitor C46 from 1500pF to 1800pFGo
  • Deleted the following components: C16, C17, C20, C21, C22, C25, C26, C27, C28, C29, C31, , C32, C33, C34, C35, C37, C38, C39, C42, C43, C44, C45, C48, R2, R4, R6, FB1, FB2.Go