SLVUD25 April   2025

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 Power Requirements
    2. 2.2 Setup
    3. 2.3 Header Information
    4. 2.4 Jumper Information
    5. 2.5 Interfaces
  9. 3Hardware Design Files
    1. 3.1 Schematics
    2. 3.2 PCB Layouts
    3. 3.3 Bill of Materials (BOM)
  10. 4Additional Information
    1. 4.1 Known Hardware or Software Issues
    2. 4.2 Trademarks

Introduction

This user's guide describes how the TPS26742EQ1EVM can be used to test PD functions.

The TPS26742E-Q1 is a dual port USB PD controller that has integrated flash and the ability to control external DC2DC converters and display port re-timers and switches

The EVM is customizable by using the (TPS267XX-Q1-GUI.) to control an on board MCU through a type C connector

Additionally, the EVM is equipped with 100 mil connectors to I2C interfaces and all GPIO pins supported by the TPS26742E-Q1 device