SLVUD25 April   2025

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 Power Requirements
    2. 2.2 Setup
    3. 2.3 Header Information
    4. 2.4 Jumper Information
    5. 2.5 Interfaces
  9. 3Hardware Design Files
    1. 3.1 Schematics
    2. 3.2 PCB Layouts
    3. 3.3 Bill of Materials (BOM)
  10. 4Additional Information
    1. 4.1 Known Hardware or Software Issues
    2. 4.2 Trademarks

Device Information

The TPS26742E-Q1 is a dual port Type-C controller that can interface with 2 external DC2DC converters and support up to 240W per port of power delivery.

The TPS26742E-Q1 implements intelligent system power management (SPM) to maximize delivered USB power while protecting the system from automotive battery transient and over-temperature conditions.