SLVUD25 April   2025

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 Power Requirements
    2. 2.2 Setup
    3. 2.3 Header Information
    4. 2.4 Jumper Information
    5. 2.5 Interfaces
  9. 3Hardware Design Files
    1. 3.1 Schematics
    2. 3.2 PCB Layouts
    3. 3.3 Bill of Materials (BOM)
  10. 4Additional Information
    1. 4.1 Known Hardware or Software Issues
    2. 4.2 Trademarks

Jumper Information

Table 2-3 Jumper Connections
Jumper Shunt Connection Description
J12 1-2 Installed VIN up to 6V to 32V Select the input voltage of the EVM. When the 50V VIN range is selected, the Lin interface connot be used
2-3 Installed VIN up to 6V to 50V
J13 1-2 Installed TPS26772EQ1 5V connected to Host Type C VBUS Select the source of the 5V Vcc voltage.
2-3 Installed PP5V supplyed from EVM 5V supply
J14 Open Disconnect EVM 5V Power rail from PP5V TPS26742EQ1 power selection
Installed Connect EVM 5V to PP5V of TPS26742EQ1
J16 1-3 Installed and 2-4 Installed I2C3 connected the RP MCU with pull-ups I2C3 Disconnect
J17 Open P0_GPIO5 and P0_GPIO6 GPIO Selected
1-3 Installed and 2-4 Installed P0_GPIO5 connected to I2C1_SDA and P0_GPIO6 connected to I2C1_SCL I2C1 Selected
3-5 Installed and 4-6 Installed P0_GPIO5 connected to LIN_RXD and P0_GPIO6 connected to LIN_TXDX Lin Driver Selected
J21 1-2 Installed Address: 0x20 I2C Host Interface Address Selection
2-3 Installed Address: 0x21