SLVUD28 March 2025
| Parameter | Specification | Description |
|---|---|---|
Input voltage VIN | 5V to 12V | Within device input voltage range of 4.5V to 14V. |
Output VOUT | 15V at 1A | Common power rail voltage within the device output capability. Configured by R18. |
PVIN connection PVIN | PVIN connected to VLDO | Configurable to connect PVIN to VIN by populating R2 with 0Ω resistor and depopulating R3. |
EN connection EN | EN connected to VLDO | Configurable to connect EN to VIN for UVLO by depopulating R4 and populating R5 and R6. |