SLVUD28 March 2025
The TPS7H5020EVM is the Evaluation Module (EVM) the TPS7H5020-SP and provides a platform to electrically evaluate features. This user’s guide provides details about the EVM, including the configuration, schematics, and BOM.
The EVM is designed to provide flexibility in configuring the device under different conditions. Footprints for additional components and multiple connection options for monitoring device pins are provided. To configure the device in a custom configuration, please refer to the TPS7H5020-SP data sheet to calculate values of any passives that need to be changed.