SLVUD28 March 2025 TPS7H5020-SEP , TPS7H5020-SP
|
Designator |
Quantity |
Value |
Description |
Package Reference |
Part Number |
Manufacturer |
|---|---|---|---|---|---|---|
|
C1, C2, C4 |
3 |
47µF |
Cap Tant Solid 47uF 35V E CASE 10% (7.3 X 4.3 X 4.1mm) SMD 7343-43 0.055 Ohm 125 T/R |
2917 |
TPME476K035R0055 |
KYOCERA AVX |
|
C3, C6 |
2 |
0.1uF |
CAP, CERM, 0.1 µF, 50 V,+/- 10%, X7R, AEC-Q200 Grade 1, 0603 |
0603 |
06035C104KAZ2A |
AVX |
|
C5, C7, C8 |
3 |
1uF |
CAP, CERM, 1 uF, 50 V, +/- 10%, X7R, 0603 |
0603 |
UMK107AB7105KA-T |
Taiyo Yuden |
|
C9 |
1 |
0.047uF |
CAP, CERM, 0.047 uF, 100 V, +/- 10%, X7S, 0603 |
0603 |
C1608X7S2A473K080AB |
TDK |
|
C10 |
1 |
0.47uF |
CAP, CERM, 0.47 uF, 50 V, +/- 10%, X7R, AEC-Q200 Grade 1, 0603 |
0603 |
CGA3E3X7R1H474K080AE |
TDK |
|
C11 |
1 |
0.015uF |
CAP, CERM, 0.015 uF, 100 V, +/- 10%, X7R, AEC-Q200 Grade 1, 0603 |
0603 |
CGA3E2X7R2A153K080AA |
TDK |
|
C12 |
1 |
330pF |
CAP, CERM, 330 pF, 50 V, +/- 5%, C0G/NP0, 0603 |
0603 |
C0603C331J5GACTU |
Kemet |
|
C13 |
1 |
10pF |
CAP, CERM, 10 pF, 50 V, +/- 1%, C0G/NP0, 0603 |
0603 |
C0603C100F5GAC7867 |
Kemet |
|
D1 |
1 |
30V |
Diode, Schottky, 30 V, 5 A, SMA |
SMA |
RB080L-30TE25 |
Rohm |
|
H1, H2, H3, H4 |
4 |
Standoff, Hex, 0.5"L #4-40 Nylon |
Standoff |
1902C |
Keystone |
|
|
H5, H6, H7, H8 |
4 |
Machine Screw, Round, #4-40 x 1/4, Nylon, Philips panhead |
Screw |
NY PMS 440 0025 PH |
B&F Fastener Supply |
|
|
J1 |
1 |
Fixed Terminal Blocks MKDSP 10 HV/ 2-10 |
HDR2 |
1929517 |
Phoenix Contact |
|
|
J2, J3 |
2 |
Standard Banana Jack, Uninsulated, 5.5mm |
Keystone_575-4 |
575-4 |
Keystone |
|
|
J4, J5 |
2 |
Compact Probe Tip Circuit Board Test Points, TH, 25 per |
TH Scope Probe |
131-5031-00 |
Tektronix |
|
|
L1 |
1 |
5.6uH |
5.6 µH Shielded Drum Core, Wirewound Inductor 10 A 15.8mOhm Max Nonstandard |
SMD2 |
SRP6060FA-5R6M |
Bourns |
|
LBL1 |
1 |
Thermal Transfer Printable Labels, 0.650" W x 0.200" H - 10,000 per roll |
PCB Label 0.650 x 0.200 inch |
THT-14-423-10 |
Brady |
|
|
Q1 |
1 |
40V 16mE 10A |
D0199 |
EPC2014C |
EPC |
|
|
R1, R3, R6, R14 |
4 |
0 |
RES, 0, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 |
0603 |
ERJ-3GEY0R00V |
Panasonic |
|
R4, R7, R19 |
3 |
10.0k |
RES, 10.0 k, 0.01%, 0.1 W, 0603 |
0603 |
BLU0603-1002-TT10W |
RCD Components |
|
R8 |
1 |
3.16k |
RES, 3.16 k, 0.1%, 0.1 W, 0603 |
0603 |
RT0603BRD073K16L |
Yageo America |
|
R9 |
1 |
145k |
RES, 145 k, 0.1%, 0.1 W, 0603 |
0603 |
RT0603BRD07145KL |
Yageo America |
|
R10 |
1 |
11.8k |
RES, 11.8 k, 0.1%, 0.1 W, 0603 |
0603 |
RT0603BRD0711K8L |
Yageo America |
|
R11 |
1 |
92k |
92kΩ ±0.1% 0.1W, 1/10W Chip Resistor 0603 (1608 Metric) Moisture Resistant Thin Film |
0603 |
RN73R1JTTD9202B25 |
KOA Speer |
|
R12, R13 |
2 |
2 |
RES, 2.00, 1%, 0.125 W, 0603 |
0603 |
MCT06030C2008FP500 |
Vishay/Beyschlag |
|
R15 |
1 |
1.0k |
RES, 1.0 k, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 |
0603 |
CRCW06031K00JNEA |
Vishay-Dale |
|
R16, R17 |
2 |
0.15 |
RES, 0.15, 1%, 2 W, 2512 |
2512 |
CRM2512-FX-R150ELF |
Bourns |
|
R18 |
1 |
430 |
RES, 430, 0.1%, 0.1 W, 0603 |
0603 |
RG1608P-431-B-T5 |
Susumu Co Ltd |
|
R20 |
1 |
20 |
RES, 20.0, 0.1%, 0.1 W, 0603 |
0603 |
RT0603BRD0720RL |
Yageo America |
|
TP1, TP2, TP3, TP4 |
4 |
Test Point, Multipurpose, Red, TH |
Red Multipurpose Testpoint |
5010 |
Keystone Electronics |
|
|
TP5, TP6, TP7, TP8, TP9, TP10, TP12, TP13 |
8 |
Test Point, Multipurpose, White, TH |
White Multipurpose Testpoint |
5012 |
Keystone Electronics |
|
|
TP14, TP15, TP16, TP17, TP18, TP19 |
6 |
Test Point, Multipurpose, Black, TH |
Black Multipurpose Testpoint |
5011 |
Keystone |
|
|
U1 |
1 |
Radiation-Hardness-Assured 1-MHz Current Mode PWM Controller with Integrated Gate Driver |
HTSSOP24 |
TPS7H5020MPWPTSEP |
Texas Instruments |
|
|
C14 |
0 |
1uF |
CAP, CERM, 1 uF, 50 V, +/- 10%, X6S, 0805, C2012X6S1H105K125AB |
0805 |
C2012X6S1H105K125AB |
TDK |
|
FID1, FID2, FID3 |
0 |
Fiducial mark. There is nothing to buy or mount. |
N/A |
N/A |
N/A |
|
|
R2, R5 |
0 |
0 |
RES, 0, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 |
0603 |
ERJ-3GEY0R00V |
Panasonic |
|
R21 |
0 |
1.00k |
RES, 1.00 k, 1%, 0.125 W, AEC-Q200 Grade 0, 0805, CRCW08051K00FKEA |
0805 |
CRCW08051K00FKEA |
Vishay-Dale |