SLVUD28 March 2025 TPS7H5020-SEP , TPS7H5020-SP
The TPS7H502x is a radiation-hardness-assured, current mode, single-ended PWM controller with an integrated gate driver that can be utilized in both silicon and gallium nitride (GaN) power semiconductor based converter designs. The TPS7H502x integrates several key functions, such as soft-start, enable, and adjustable slope compensation while maintaining a small package size. The controller also features a 0.6V ± 1% voltage reference tolerance to support highly accurate power converter designs.
Further information about the TPS7H5020-SP can be found in the device data sheet.