SLVUD66 March 2025
Table 3-1 lists the bill of materials.
| Designator | Qty | Value | Description | Package Reference | PartNumber | Manufacturer |
|---|---|---|---|---|---|---|
| C1 | 1 | 1uF | CAP, CERM, 1 uF, 100 V, +/- 10%, X7S, AEC-Q200 Grade 1, 0805 | 0805 | CGA4J3X7S2A105K125AB | TDK |
| C2 | 1 | 2.2uF | CAP, CERM, 2.2 uF, 50 V, +/- 10%, X7R, AEC-Q200 Grade 1, 0805 | 0805 | CGA4J3X7R1H225K125AB | TDK |
| C3 | 1 | 0.22uF | CAP, CERM, 0.22 µF, 100 V,+/- 10%, X7S, AEC-Q200 Grade 1, 0603 | 0603 | HMK107C7224KAHTE | Taiyo Yuden |
| C4 | 1 | 0.1uF | CAP, CERM, 0.1 µF, VAC/100 VDC,+/- 20%, X7R, AEC-Q200 Grade 1, 0603 | 0603 | HMK107B7104MAHT | Taiyo Yuden |
| C5 | 1 | 100 pF | CAP, CERM, 100 pF, 100 V, +/- 5%, C0G/NP0, AEC-Q200 Grade 1, 0603 | 0603 | GCM1885C2A101JA16D | MuRata |
D1 | 1 | 200 V | Diode, Switching, 200 V, 0.2 A, SOT-23 | SOT-23 | BAS21-7-F | Diodes Inc. |
D4 | 1 | 600 V | Diode, Standard Recovery Rectifier, 600 V, 1 A, MicroSMP | MicroSMP | MSX1PJ-M3/89A | Vishay-Semiconductor |
J1, J7, J8, J9, J10 | 5 | Header, 2.54mm, 2x1, TH | Header, 2.54mm, 2x1, TH | 961102-6404-AR | 3M | |
J2, J3, J4, J5, J6 | 5 | Header, 2.54mm, 3x1, Gold, TH | Header, 2.54mm, 3x1, TH | 961103-6804-AR | 3M | |
J11, J13 | 2 | BANANA JACK, SOLDER LUG, RED, TH | Red Insulated Banana Jack | SPC15363 | Tenma | |
J12, J14 | 2 | BANANA JACK, SOLDER LUG, BLACK, TH | Black Insulated Banana Jack | SPC15354 | Tenma | |
R1, R2, R3, R4, R6 | 5 | 4.99k | RES, 4.99 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | 0603 | CRCW06034K99FKEA | Vishay-Dale |
R7 | 1 | 1.0k | RES, 1.0 k, 5%, 0.125 W, AEC-Q200 Grade 0, 0805 | 0805 | ERJ-6GEYJ102V | Panasonic |
R9 | 1 | 10.0k | RES, 10.0 k, 0.1%, 0.1 W, AEC-Q200 Grade 1, 0603 | 0603 | TNPW060310K0BEEA | Vishay-Dale |
R10 | 1 | 16.7k | RES, 16.7k, 0.1%, 0.1 W, 0603 | 0603 | RT0603BRD0716K7L | Yageo America |
R11 | 1 | 50k | High Precision-High Stability Chip Resistor Thin Film 0603 50kOhm 0.1% Paper T/R | 0603 | RT0603BRD0750KL | Yageo |
R12 | 1 | 1k | 1 kOhms 0.5W, 1/2W PC Pins Through Hole Trimmer Potentiometer Cermet 1 Turn Top Finger Adjustment | PTH_POT_6MM6_6MM99 | 3362P-1-102TLF | Bourns |
SH-J1, SH-J2, SH-J3, SH-J4, SH-J5, SH-J6, SH-J7, SH-J8, SH-J9 | 9 | 1x2 | Shunt, 100mil, Gold plated, Black | Shunt | SNT-100-BK-G | Samtec |
TP1, TP2 | 2 | Test Point, Multipurpose, Red, TH | Red Multipurpose Testpoint | 5010 | Keystone | |
TP3, TP4, TP5, TP9, TP10 | 5 | Test Point, Multipurpose, Green, TH | Green Multipurpose Testpoint | 5126 | Keystone | |
| TP6, TP7, TP8 | 3 | Test Point, Multipurpose, Black, TH | Black Multipurpose Testpoint | 5011 | Keystone | |
| U1 | 1 | Single Output LDO, 100 mA, Fixed 3.3 V Output, 3 to 60 V Input, with Enable and Power Good, 8-pin MSOP (DGN), -40 to 125 degC, Green (RoHS & no Sb/Br) | DGN0008C | TPS7A1633DGNR | Texas Instruments | |
| U2 | 1 | 30-mΩ, 24-V, 6-A Single-Channel Automotive Smart High-Side Switch | HTSSOP14 | TPS1HTC100QPWPRQ1 | Texas Instruments | |
| D2, D3 | 0 | 70 V | Diode, TVS, Bi, 70 V, SMB | SMB | SMBJ70CA-13-F | Diodes Inc. |
| R8 | 0 | 1.00k | RES, 1.00 k, 1%, 0.25 W, 0805 | 0805 | ERJ-P06F1001V | Panasonic |
| R11 | 0 | 59.0k | RES, 59.0 k, 1%, 0.125 W, AEC-Q200 Grade 0, 0805 | 0805 | ERJ-6ENF5902V | Panasonic |