SLVUD66 March 2025
The Texas Instruments' TPS1HTC100EVM is an evaluation module that is used to demonstrate and showcase all of the features of the underlying TPS1HTC100-Q1 automotive high side switch. An onboard 3.3V LDO is included on the EVM to simplify controlling signals to the TPS1HTC100-Q1 and easily assert and deassert logic signals by the use of a set of external hardware jumpers.
Features of the TPS1HTC100EVM include: