SLVUD66 March 2025
Most connectors and test points are labeled with their functional names on the silk screen of the PCB and the actual component names are omitted to avoid clutter on the silk screen of the EVM. Likewise, jumpers are labeled to be self explanatory. The following tables contain a description of each test point and purpose.
Note, that by default the TPS1HTC100EVM comes configured for standalone operation.
| Connector or Test Point | Description |
|---|---|
| J11, VBB test points | VBB input (supply). |
| J13, VOUT test points | VOUT output (from device). |
| J12, J14, GND test points | Ground connection (system ground). |
| DIAG_EN | Enable and disable diagnostics on the TPS1HTC100-Q1. |
| EN | Enable line for the TPS1HTC100-Q1. |
| LATCH | Controls latch functionality for the TPS1HTC100-Q1. |
| SNS | Current sense test point for the current sense output of the TPS1HTC100-Q1. |
| FAULT | Open-drain fault test point for the TPS1HTC100-Q1. Pullup source can be set to LDO using J6. |