SLVUD66 March 2025
| Jumper | Function, Setting |
|---|---|
| J8, J9, J10 | These jumpers are used to select the ILIM setting for the device. R9 select 10k, R10 selects 16.7k, and R11 selects 50k. |
| SNS pot enable | Enables the physical "SNS" potentiometer connected to the current sense output of the TPS1HTC100-Q1. Not populating this jumper defaults to the solder down pad, R8. |
| LDO_EN / LDO_DIS | Enables and disables the onboard 3.3V LDO. |
| J6 (fault pullup) | Configures where the fault pin is pulled up from. This jumper is either from the 3.3V LDO or GND. |
| DIAG_EN | Connects the TPS1HTC100-Q1's DIAG_EN signal to either the LDO 3.3V signal or ground. |
| EN | Connects the TPS1HTC100-Q1 EN signal to either the LDO 3.3V signal or ground. |
| LATCH | Connects the TPS1HTC100-Q1 LATCH signal to either the LDO 3.3V signal or ground. |
| GND net bypass | Bypasses the resistor and diode ground network and connects IC ground to system ground. |