SLVUD81 April 2025
Table 3-1 lists the BOM of the TPS61372LEVM.
| Designator | Qty | Value | Description | PackageReference | PartNumber | Manufacturer |
|---|---|---|---|---|---|---|
| C1, C13 | 2 | 0.1µF | CAP, CERM, 0.1uF, 16V, +/- 10%, X5R, 0402 | 0402 | GRM155R61C104KA88D | MuRata |
| C2 | 1 | 150µF | CAP, Tantalum Polymer, 150uF, 16V, +/- 20%, 0.05ohm, 7343-31 SMD | 7343-31 | 16TQC150MYF | Panasonic |
| C4 | 1 | 10µF | CAP, CERM, 10uF, 10V, +/- 20%, X5R, 0402 | 0402 | GRM155R61A106ME11D | MuRata |
| C5, C6, C7 | 3 | 10µF | CAP, CERM, 10uF, 25V, +/- 20%, X5R, 0603 | 0603 | GRM188R61E106MA73D | MuRata |
| C12 | 1 | 680pF | CAP, CERM, 680pF, 25V, +/- 5%, C0G/NP0, 0402 | 0402 | GRM1555C1E681JA01D | MuRata |
| J1, J2, J3, J4 | 4 | Terminal, Turret, TH, Double | Keystone1502-2 | 1502-2 | Keystone | |
| J5, J6 | 2 | Header, 2.54mm, 3x1, Gold, TH | Header, 2.54mm, 3x1, TH | 61300311121 | Wurth Elektronik | |
| L1 | 1 | 1µH | 1µH Shielded Molded Inductor 4.9A 32.2mOhm Max Nonstandard | SMD2 | XGL3512-102MEC | Coilcraft |
| R1 | 1 | 49.9 | RES, 49.9, 1%, 0.063W, AEC-Q200 Grade 0, 0402 | 0402 | CRCW040249R9FKED | Vishay-Dale |
| R2 | 1 | 453k | RES, 453 k, 1%, 0.063W, AEC-Q200 Grade 0, 0402 | 0402 | CRCW0402453KFKED | Vishay-Dale |
| R3 | 1 | 61.9k | RES, 61.9k, 1%, 0.063W, AEC-Q200 Grade 0, 0402 | 0402 | CRCW040261K9FKED | Vishay-Dale |
| R4 | 1 | 1.3Meg |
RES, 1.30M, 1%, 0.063W, AEC-Q200 Grade 0, 0402 |
0402 | CRCW04021M30FKED | Vishay-Dale |
| R6, R7, R8 | 3 | 100k | RES, 100k, 1%, 0.063W, AEC-Q200 Grade 0, 0402 | 0402 | CRCW0402100KFKED | Vishay-Dale |
| R9 | 1 | 5.1 | RES, 5.1, 5%, 0.063W, AEC-Q200 Grade 0, 0402 | 0402 | CRCW04025R10JNED | Vishay-Dale |
| TP1, TP2, TP3, TP4, TP5, TP6 | 6 | Test Point, Miniature, Orange, TH | Orange Miniature Testpoint | 5003 | Keystone Electronics | |
| U1 | 1 | 16V, 3.8A Synchronous Boost With Load Disconnect | WQFN-HR14 | TPS61372LVARR | Texas Instruments | |
| C3 | 0 | 10uF | CAP, CERM, 10uF, 10V, +/- 20%, X5R, 0402 | 0402 | GRM155R61A106ME11D | MuRata |
| C8 | 0 | 10uF | CAP, CERM, 10uF, 25V, +/- 20%, X5R, 0603 | 0603 | GRM188R61E106MA73D | MuRata |
| C9 | 0 | 47µF | CAP, AL, 47µF, 35V, +/- 20%, 0.36ohm, AEC-Q200 Grade 2, SMD | SMT Radial D | EEE-FK1V470P | Panasonic |
| C10 | 0 | 6.8pF | CAP, CERM, 6.8pF, 50V, +/- 5%, C0G/NP0, 0402 | 0402 | GRM1555C1H6R8CA01D | MuRata |
| C11 | 0 | 10pF | CAP, CERM, 10pF, 50V, +/- 5%, C0G/NP0, 0402 | 0402 | GRM1555C1H100JA01D | MuRata |
| FID1, FID2, FID3 | 0 | Fiducial mark. There is nothing to buy or mount. | N/A | N/A | N/A | |
| R4 | 0 | 10.0k | RES, 10.0k, 1%, 0.063W, AEC-Q200 Grade 0, 0402 | 0402 | CRCW040210K0FKED | Vishay-Dale |