SLVUD81 April 2025
The TPS61372L is a full-integrated synchronous boost converter with the load disconnect built-in. The device supports output voltage up to 16V with a 3.8A current limit. The input voltage ranges from 2.5V to 5.5V supporting applications powered by a single-cell Lithiumion battery or 3.3V or 5V bus.