SLVUD81 April   2025

 

  1.   1
  2.   Description
  3.   Features
  4.   4
  5. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  6. 2Hardware
    1. 2.1 Test Setup
    2. 2.2 Modification
    3. 2.3 Input Capacitor C1
  7. 3Hardware Design Files
    1. 3.1 Schematic
    2. 3.2 PCB Layout
    3. 3.3 Bill of Materials
  8. 4Additional Information
    1.     Trademarks

Features

  • Output current 0.6A (VIN >= 3.3V to VOUT = 11V)
  • Up to 92% efficiency at VIN = 5V to VOUT = 11V, and IOUT = 0.5A
  • Typical 3.8A peak switching current limit
  • Typical 74μA quiescent current
  • Switching frequency: typical 1.5MHz
  • Pin selectable PFM/FPWM mode
  • External compensation
  • Typical 0.9ms soft start time
  • Thermal shutdown protection