SLVUD81 April 2025
Table 1-2 provides the summary of the TPS61372LEVM performance specifications. All the specifications are given for an ambient temperature of 25°C.
| Parameter | Value | Unit |
|---|---|---|
| Input voltage | 2.5 - 5.5 | V |
| Output voltage | 11 | V |
| Typical peak current limit | 3.8 | A |
| Default switching frequency | 1.5 | MHz |
| Output current | 0 - 500 (When Vin < 3.3V) 0 - 600 (When Vin >= 3.3V) | mA |