SLVUD94 September 2025
The bench setup diagram includes the function generator and oscilloscope connections.
Use the following connection procedure, refer to Figure 5-1.
Ensure shunt is installed on J1 pins 1-2 to connect EN to VDD.
Ensure shunt is installed on J2 pins 1-2 to connect HS to GND.