SLVUDD2 December 2025
The BP-IWRL6432WMOD from Texas Instruments is an easy-to-use low cost FR4-based evaluation board for the IWRL6432W integrated 60GHz mmWave sensor module. This Evaluation Module (EVM) contains everything required to evaluate and start developing software for the radar module. The EVM supports standalone operation as well as external MCU based connection using TI standard boosterpack connectors. The EVM also includes on- board buttons for module reset and LEDs for power and reset as well as dedicated LED for presence detection. There is one FTDI USB for demo and one XDS110 USB for uDFP patch update in the EVM.