SLVUDD2 December 2025
TI IWRL6432WMOD is a complete system solution/module that is powered with TI IWRL6432W 60GHz mmWave sensor. This module operates in the frequency band of 57-61.5GHz (4.5GHz bandwidth) and with a single hardware design and simple API configuration it is capable of catering to applications that require presence and motion detection.
The IWRL6432WMOD is a simple ready to use and deployable solution for above usecases with below features:
Easy to mount LGA pad based module installation - 18 pad interface
Simple APIs (via SPI) to configure (Range, Sensitivity, Update rate) from an external MCU.
Targeted modular certification with FCC, RED, TELEC certifications