SLVUDD2
December 2025
1
Description
Get Started
Features
Applications
6
1
Evaluation Module Overview
1.1
Introduction
1.2
Kit Contents
1.3
Specification
1.4
Device Information
2
Hardware
2.1
EVM Marking
2.2
Power Requirements
2.3
Setup
2.3.1
TI Demo Set Up
2.3.2
External MCU - Launch-pad Based Set Up
2.4
Header Information
2.4.1
SPI Header
2.4.2
Booster-pack Header
2.5
Jumper Information
2.6
Push Buttons
2.7
Interfaces
2.8
uDFP Patch Update
3
Software
3.1
Software Description
4
Implementation Results
4.1
Evaluation Setup
4.2
Performance Data and Results
5
Hardware Design Files
5.1
Schematics
5.2
PCB Layouts
5.3
Bill of Materials (BOM)
6
Related Documentation
1.2
Kit Contents
The kit contents are as follows:
BP-IWRL6432WMOD
Micro USB Cable (1m)
Mounting screws
EVM Quick Start Guide