SLVUDD2 December   2025

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 EVM Marking
    2. 2.2 Power Requirements
    3. 2.3 Setup
      1. 2.3.1 TI Demo Set Up
      2. 2.3.2 External MCU - Launch-pad Based Set Up
    4. 2.4 Header Information
      1. 2.4.1 SPI Header
      2. 2.4.2 Booster-pack Header
    5. 2.5 Jumper Information
    6. 2.6 Push Buttons
    7. 2.7 Interfaces
    8. 2.8 uDFP Patch Update
  9. 3Software
    1. 3.1 Software Description
  10. 4Implementation Results
    1. 4.1 Evaluation Setup
    2. 4.2 Performance Data and Results
  11. 5Hardware Design Files
    1. 5.1 Schematics
    2. 5.2 PCB Layouts
    3. 5.3 Bill of Materials (BOM)
  12. 6Related Documentation

Interfaces

Demo: For demo the EVM features SPI interface at J5 USB

Debug and development: For debug and development the EVM has XDS110 USB at J7

External MCU - Launchpad: J14 and J15 are standard LP/BP connectors to connect with TI standard Launchpad eco-system.