SLVUDF6 September   2025

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 System Description
      1. 1.3.1 Key System Specifications
      2. 1.3.2 End Equipment
      3. 1.3.3 Electricity Meter
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 System Overview
      1. 2.1.1 Block Diagram
      2. 2.1.2 Design Considerations
        1. 2.1.2.1 Voltage Measurement - Analog Front End
        2. 2.1.2.2 Current Measurement - Analog Front End
        3. 2.1.2.3 Input Voltage
  9. 3Software
    1. 3.1 Metrology Overview
      1. 3.1.1 Metrology Formulas
      2. 3.1.2 UART for PC GUI Communication
      3. 3.1.3 Direct Memory Access (DMA)
      4. 3.1.4 ADC Setup
      5. 3.1.5 Foreground Process
      6. 3.1.6 Background Process
      7. 3.1.7 Software Function per_sample_dsp ()
      8. 3.1.8 Frequency Measurement and Cycle Tracking
      9. 3.1.9 LED Pulse Generation
  10. 4Implementation Results
    1. 4.1 Evaluation Procedure
      1. 4.1.1 Equipment Setup
      2. 4.1.2 Test Procedure
        1. 4.1.2.1 Working with the Metrology GUI
        2. 4.1.2.2 Calibration
          1. 4.1.2.2.1 Voltage and Current Offset Calibration
          2. 4.1.2.2.2 Voltage and Current Gain Calibration
          3. 4.1.2.2.3 Active Power Gain Calibration
          4. 4.1.2.2.4 Offset Calibration
          5. 4.1.2.2.5 Phase Calibration
    2. 4.2 Performance Data and Results
      1. 4.2.1 Electricity Meter Metrology Accuracy Results
  11. 5Hardware Design Files
    1. 5.1 Schematics
    2. 5.2 PCB Layouts
    3. 5.3 Bill of Materials (BOM)
  12. 6Additional Information
    1. 6.1 Trademarks
  13. 7Compliance Information
    1. 7.1 Compliance and Certifications
  14. 8Related Documentation

UART for PC GUI Communication

The MSPM0+ MCU is configured to communicate to the PC GUI through an UART interface on J12 in this reference design. The PC GUI polls data from the MSPM0C1105 using a UART module configured for 9600 baud with 8N1. The UART protocol for formatting the UART data is named DLT-645 and the UART module utilizes two DMA Channels: Channel 2 for data receive and Channel 3 for data transmit. See also the Single Phase and DC Embedded Metering (Power Monitor) Using MSP430I2040 application note.

UART data is processed in the HAL_startUARTDMAReceive() function, by setting a trigger at 14 bytes, as this is the byte which codes the packet length (which can change dynamically from packet to packet). After decoding the byte 14, the UART DMA transfer length value gets updated to a new length, which equals the rest of the DLT-645 protocol packet, transmitted by the PC GUI.