SLVUDF9
October 2025
1
Description
Features
4
1
Evaluation Module Overview
1.1
Introduction
1.2
Kit Contents
1.3
Specification
1.4
Device Information
2
Hardware
3
Hardware Design Files
3.1
Schematics
3.2
PCB Layouts
3.2.1
PCB Stack-Up and Material
3.3
Bill of Materials (BOM)
4
Additional Information
Trademarks
Features
Reconfigurable input matching
On-chip broadband output match supporting 1165MHz to 1630GHz