SLVUDF9 October   2025

 

  1.   1
  2.   Description
  3.   Features
  4.   4
  5. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  6. 2Hardware
  7. 3Hardware Design Files
    1. 3.1 Schematics
    2. 3.2 PCB Layouts
      1. 3.2.1 PCB Stack-Up and Material
    3. 3.3 Bill of Materials (BOM)
  8. 4Additional Information
    1.     Trademarks

Bill of Materials (BOM)

Table 3-1 Bill of Materials
Designator Quantity Value Description Package Reference Part Number Manufacturer
!PCB1Printed Circuit BoardAMPS228Any
C111000pFCAP, CERM, 1000pF, 25V, +/- 10%, X7R, 02010201GRM033R71E102KA01DMuRata
C211uFCAP, CERM, 1uF, 25V, +/- 10%, X7R, AEC-Q200 Grade 1, 06030603GCM188R71E105KA64DMuRata
C310.01uFCAP, CERM, 0.01 µF, 25V,+/- 10%, X7R, 02010201GRM033R71E103KE14DMuRata
C41100pFCAP, CERM, 100pF, 25V, +/- 10%, X7R, 02010201GRM033R71E101KA01DMuRata
C12110pFCAP, CERM, 10pF, 50V, +/- 5%, C0G/NP0, 04020402GJM1555C1H100JB01MuRata
FB11Ferrite Bead, 0201, 120Ω @ 100MHz, 25%, 0.23Ω, 450mA0201BLM03AX121SN1DMurata
J11Header, 2.54mm, 2x1, Tin, THHeader, 2.54mm, 2x1, THTSW-102-23T-SSamtec
J21Header, 2.54mm, 3x1, Tin, THHeader, 2.54mm, 3x1, Tin, TH22284030Molex
L118.2nH8.2nH Unshielded Wirewound Inductor 1.6A 70mOhm Max 0402 (1005 Metric)04020402DC-8N2XGRWCoilcraft
R1, R320RES, 0, 5%, 0.05W, 02010201CRCW02010000Z0EDVishay-Dale
R210RES, 0, 5%, 0.063W, 04020402CRCW04020000Z0EDVishay-Dale
RF_IN(ANT), RF_OUT2Connector, End launch SMA, 50ohm, SMTSMA End Launch142-0701-851Cinch Connectivity
U11TRF3302WSON-FCRLF-6TRF3302VBLRTexas Instruments
C5, C6020pFCAP, CERM, 20pF, 50V, +/- 5%, C0G/NP0, 04020402C0402C200J5GACTUKemet
C801nFChip Multilayer Ceramic Capacitors for General Purpose, 0201, 1000pF, C0G, 30ppm/°C, 5%, 25V0201GRM0335C1E102JA01DMurata
L207.2nHChip Inductors 7.2nH 1500mA 0.055 Ohm04020402HP-6N8XGLWCoilcraft