SLVUDF9 October 2025
The TRF3302EVM (EVM) is designed to provide a quick way to evaluate the TRF3302 low-noise amplifiers. The EVM is default tuned 1300MHz to 1630MHz (L1 band) operation, with a single inductor change, the EVM can be optimized for 1165MHz to 1320MHz (L2/L5 bands). With four component changes, the EVM can operate wideband simultaneously covering 1165MHz to 1630MHz (all GPS/GNSS bands).